??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFT 6050-HV001-R02A0A-S4
HELP_VARIABLE
Company
Balluff
Description
BTS
Bill of material
BALLUFF BFT 6050-HV001-R02A0A-S4
VERF
Availability
Available
BC
Order code
BFT001R
TC
Product identifier
BFT 6050-HV001-R02A0A-S4
PX
Product view
57998_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Media-contacting temperature sensors
W
Weight
0.068 Kg
TRAFFIC
Customs number
90251900
DESCRIPT
Description
Measuring range = -50...150 °C, Measuring element = Pt1000, Analog output = Analog, resistance, Connection = Connector, M12x1-Male, 4-pin, Installation length from contact surface = 50 mm, Process connection material = 1.4305 stainless steel, Pressure rating max. = 50 bar, Ambient temperature = -40...100 °C, IP rating = IP66, IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.